??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
205
Shaft Size
1 Inch
Part No.
131058
Description
F2B-SXR-100
Lubrication Feature
RE-LUBE
Weight
1.5 lbs
A
1.62 Inch
B
4.88 Inch
C
1.65 Inch
D
3.89 Inch
Bolt Diameter
7/16 Inch
H
0.52 Inch
J
0.70 Inch
L
1.50 Inch
M
2.75 Inch
N
1.44 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.